STEVAL-IDZ301V1
Demonstration board for the SPZB32W1 series of IEEE 802.15.4 ZigBee® radio communication modules-
Active
The STEVAL-IDZ30xV1 is a demonstration board of the SPZB32W1 series of IEEE 802.15.4 ZigBee®RF modules based on the STM32W108CU6 microcontroller that integrates a 32-bit ARM®Cortex™ - M3 microprocessor and a 2.4 GHz, IEEE 802.15.4 radio.
The STEVAL-IDZ30xV1 kit allows testing the performance of the RF, the features of the protocol libraries defined for the microcontroller, and prototyping the target application. The kit includes a development board and a software library that can be integrated in the structure of the packages available from the ST website for ZigBee PRO, Zigbee RF4CE and simplified MAC of the STM32W108 microcontroller family.
Key Features
- Integrated RF module belonging to the SPZB32W1 series of IEEE 802.15.4 ZigBee®modules
- 20-pin JTAG connector for programming and debugging purposes
- Hardware support for application development:
Temperature sensor Circuitry for measuring the battery voltage Two configurable push buttons Two configurable LEDs - Mini-USB connector and USB-RS-232 bridge
- Reset push button allows DC power source selection between the external power supply or external USB supply
- LED power indicator
- Jumper for boot activation
- Jumpers for serial communication setup (RS232 or mini-USB)
- 24-pin, double-row header for access to the remaining STM32W GPIO signals and interfaces
- The kit contains a software library including utilities and application samples
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1397: Demonstration board for the SPZB32W1 series of IEEE 802.15.4 ZigBee® radio communication modules
|
1.0 | 482 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1454: STEVAL-IDZ3xxV1 demonstration kit for the SPZB32W1x2.x series of 802.15.4/ZigBee® radio communication modules
|
2.0 | 1,912 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-IDZ301V1 gerber files
|
1.0.0 | 559 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-IDZ301V1 BOM
|
1.0.0 | 11 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-IDZ301V1 schematics
|
1.0.0 | 47 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-IDZ30x | STEVAL-IDZ30xV1 firmware package |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IDZ301V1 | NRND | SPZB32W1A2 | 77.91 |
| Ecopack2 | - | |||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||