ST Life.augmented

STEVAL-IDX001V1

STM32F103-based extendible motherboard
  • NRND NRND

The STEVAL-IDX001V1 demonstration board is based on the STM32F103RET6 micro with 512 kB of Flash and 64 kB of RAM. It has been designed to be easily extended with daughterboards that can be piled up by means of the integrated 20-pin and 25-pin connectors. These connectors mainly export the GPIOs of the micro and other board system signals. The micro can be programmed and debugged via the JTAG and the USB connectors that are also integrated. The STEVAL-IDX001V1 demonstration board allows different power supply options. Configurable LEDs and pushbuttons are integrated to allow user interaction at the run time. Onboard jumpers allow the configuration of the micro boot mode, the power source and the USB interface for connection with a PC. In particular, the use of the USB requires the installation of the driver of the RS-232 SiLab CP2102 bridge while the use of the mini-USB requires the installation of the STM32F USB driver available from the ST website.

pdf Download
Data Brief

Key Features

  • Extendible general purpose evaluation board based on the STM32F103RET6 micro
  • Multiple power supply options
  • USB and mini-USB connectors
  • 20-pin and 25-pin connectors exporting the STM32F GPIOs
  • SiLabs CP2102 USB-RS232 bridge
  • Voltage battery measurement circuitry
  • Configurable LEDs and pushbuttons
  • Power LED
  • Reset pushbutton
  • STM75 temperature sensor
  • JTAG connector
  • Compact size: 11.9 x 6.9 cm

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1645: STM32F103-based extendible motherboard
1.0 317 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDX001V1 gerber files
1.0.0 182 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDX001V1 BOM
1.0.0 19 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDX001V1 schematics
1.0.0 73 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDX001V1NRNDSTM32F103RET6-Distributor reported inventory date: 2014-04-24
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE41
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback