ST Life.augmented

STEVAL-IDX001V11

802.15.4/ZigBeeA? daughterboard
  • NRND NRND

The STEVAL-IDX001V11 demonstration board is based on an RF module of the SPZB32W series and is designed to be integrated together with the STEVAL-IDX001V1. When coupled with the motherboard, the STEVAL-IDX001V11 receives VCCand other system signals from the motherboard. A jumper allows the connection of the RF module via UART or SPI with the microcontroller integrated in the motherboard. Additional jumpers also allow the handling of reset and booting also from the motherboard. The use of this STEVAL-IDX001V11 demonstration board allows the evaluation of all the application partitioning modes between the host and the SPZB32W modules. A JTAG connector is integrated for debugging and reprogramming of the SPZB32W module. Configurable LEDs and pushbuttons are added in order to facilitate the user interaction at the run time.

pdf Download
Data Brief

Key Features

  • Daughterboard of the STEVAL-IDX001V1 based on a ZigBee module of the SPZB32W series
  • 20-pin and 25-pin connectors for integration with the STEVAL-IDX001V1
  • 6-pin connector for connection of external components
  • 8-pin JTAG connector
  • Jumper for configuration of reset and boot modes
  • Jumper for user selectable connection with the host in the motherboard (SPI or UART)
  • Reset pushbutton
  • Configurable pushbuttons and LEDs

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1646: 802.15.4/ZigBee® daughterboard
1.0 413 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDX001V11 gerber files
1.0.0 116 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDX001V11 BOM
1.0.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDX001V11 schematics
1.0.0 46 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDX001V11NRNDSPZB32W1A2Buy Direct56.35Distributor reported inventory date: 2014-04-18
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1911
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback