ST Life.augmented

STEVAL-IFN004V1

BLDC six-step motor driver based on the L6230 and STM8S105
  • active Active

The STEVAL-IFN004V1 demonstration board is based on STMicroelectronics’ STM8S105 microcontroller and the DMOS fully integrated three-phase motor driver L6230 implementing 6-step scalar control of a BLDC motor.

The board is designed as an evaluation environment for motor control applications in the range of 8 V - 48 V of DC bus voltage and up to 35 W, exploiting the embedded features of the STM8S105. This microcontroller includes internal 2 KB SRAM and 128 KB Flash, and SWD debugging. The L6230 DMOS driver features 2.8 A output peak current, non-dissipative overcurrent detection/protection, cross-conduction protection, internal comparator used for cycle-by-cycle current limitation/regulation, thermal shutdown and undervoltage lockout.

The STEVAL-IFN004V1 is provided with a specific BEMF detection network with dynamic method selection.

Offering dedicated hardware evaluation features, the STEVAL-IFN004V1 board is designed to help developers evaluate the device and develop their own applications. The STEVAL-IFN004V1 can be used together with the STM8Sxxx three-phase BLDC motor control software library and constitutes a cost-effective complete motor control evaluation and development platform.

pdf Download
Data Brief

Key Features

  • Input range: 8 V up to 48 V (up to 35 W)
  • STMicroelectronics’ STM8S105 8-bit microcontroller
  • DMOS fully integrated three-phase motor driver L6230 in a QFN package
  • Four-layer board
  • Best miniaturization vs. thermal performance ratio
  • Sensorless and hall-effect sensor operation
  • Current sensing mode: single-shunt resistor
  • Debug connector
  • SPI interface
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1463: BLDC six-step motor driver based on the L6230 and STM8S105
1.0 261 KB

Application Notes

Description Version Size
pdf
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
1.3 933 KB

User Manual

Description Version Size
pdf
UM1477: STEVAL-IFN004V1: BLDC six-step motor drive based on the L6230 and STM8
1.0 1,008 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IFN004V1 gerber files
1.1 265 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IFN004V1 BOM
1.0 10 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IFN004V1 schematics
1.0 66 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM8020 STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 (UM0708)
STSW-IFN004 STEVAL-IFN004V1 firmware patch
STSW-STM8042 STM8S motor control firmware library builder
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
STEVAL-IFN004V1ActiveL6230; STM8S105-103Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
Farnell Element14Order NowEUROPE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback