ST Life.augmented

EVAL6205N

L6205 DMOS Dual Full Bridge Driver Evaluation Board
  • active Active

The EVAL6205N will help you in evaluating the L6205 in PowerDIP package. It implements a typical application, enabled to run one to four DC motors or one stepper motor. On the board the L6506, PWM current controller, provides the current control for the L6205N power section. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6205N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. This also gives direct access to ICs input signals as well as making possible to provide reference voltages for current control PWM. Operating frequency and reference voltage (independent for the two channels) for the L6506 PWM current control loops could be set by means of three pots placed on the board. EVAL6205N can be used as well to evaluate the L6225N product just adjusting pot settings.

pdf Please read
Errata Sheet

Key Features

  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • 5.6A OUTPUT PEAK CURRENT (2.8A DC)
  • RDS(ON) 0.3W TYP. VALUE @ Tj = 25 °C
  • OPERATING FREQUENCY UP TO 100KHz
  • NON DISSIPATIVE OVERCURRENT
  • PROTECTION
  • PARALLELED OPERATION
  • CROSS CONDUCTION PROTECTION
  • THERMAL SHUTDOWN
  • UNDER VOLTAGE LOCKOUT
  • INTEGRATED FAST FREE WHEELING DIODES

Image

Design Resources

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1762: L6205, L6206, L6207 dual full bridge drivers
1.5 1,525 KB
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 179 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 86 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-PSPIN001 Software to evaluate all powerSPIN ICs using the evalpractispin board
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
EVAL6205NActiveL6205Buy Direct25.72Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
DIGIKEYOrder NowWORLDWIDE141
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.