ST Life.augmented

EVAL6208N

L6208 DMOS Driver for Bipolar Stepper Motor in PowerDip Package Evaluation board
  • active Active

The EVAL6208N is built around L6208 in PowerDip package. It implements a typical stepper motor driver application. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6208N can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. It is also possible to run board in stand-alone mode: four switches are used to set the direction of the rotation, the stepping sequence and the current decay style, while four potentiometers set the L6208 reference voltage and off-time for the PWM current control; external reference voltages can be provided by a PWM output of a µC.

pdf Please read
Errata Sheet

Key Features

  • OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
  • 5.6A OUTPUT PEAK CURRENT (2.8A RMS)
  • RDS(ON) 0.3W TYP. VALUE @ Tj = 25°C
  • OPERATING FREQUENCY UP TO 100KHz
  • NON DISSIPATIVE OVERCURRENT PROTECTION
  • DUAL INDEPENDENT CONSTANT tOFF PWM CURRENT CONTROLLERS
  • FAST/SLOW DECAY MODE SELECTION
  • FAST DECAY QUASI-SYNCHRONOUS
  • RECTIFICATION
  • DECODING LOGIC FOR STEPPER MOTOR FULL AND HALF STEP DRIVE
  • CROSS CONDUCTION PROTECTION
  • THERMAL SHUTDOWN
  • UNDER VOLTAGE LOCKOUTINTEGRATED FAST FREE WHEELING DIODES

Image

Design Resources

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1451: L6208 fully integrated two phase stepper motor driver
2.4 1,353 KB
pdf
AN1794: PractiSPIN evaluation system configuration and set up guide
2.4 435 KB
pdf
AN2839: L6228 fully-integrated two-phase stepper motor driver
1.2 1,603 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 178 KB

Schematic Pack

Description Version Size
pdf
Board schematic
1.0 32 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-PSPIN001 Software to evaluate all powerSPIN ICs using the evalpractispin board
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
EVAL6208NActiveL6208Buy Direct38.59Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE81
MOUSEROrder NowWORLDWIDE41
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback