ST Life.augmented

STEVAL-SPIMD20V1

Power drive system demonstration kit based on the SPIMD20 integrated motor drive
  • Preview Preview

The STEVAL-SPIMD20V1 demonstration kit provides a complete demonstration platform for evaluating the functionality and the performance of the SPIMD20 power drive system designed by STMicroelectronics in cooperation with ROBOX S.p.A.

The SPIMD20 is an integrated motor drive with real-time connectivity enabling brushless motor manufacturers to create a proprietary motion control system based on a general purpose brick.

pdf Download Datasheet

Key Features

  • Complete with:2 kW shuttle module (SPIMD20)connection board adapterjunction tower for mounting on motorall required cables and connectorssoftware packagedocumentation
  • RoHS compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1505: STEVAL-SPIMD20V1 demonstration kit based on the SPIMD20 integrated motor drive
1.0 631 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-SPIMD20V1PreviewSPIMD20-No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback