ST Life.augmented

STEVAL-IHM035V1

3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
  • active Active

The STEVAL-IHM035V1 is designed to drive a high voltage/low power 3-phase brushless motor, either synchronous or asynchronous (PMSM and ACIM). It provides a compact solution in terms of size and efficient power dissipation thanks to the ST IPM STGIPN3H60 (SLLIMM™-nano). With the on-board MC-connector, the demonstration board can be also interfaced with any ST MCU control board in order to implement a complete motor drive.

pdf Download Datasheet

Key Features

  • Nominal power: up to 100 W
  • Compatible with 3.3 V and 5 V control board
  • Single shunt resistor for current reading
  • On-board temperature sensor
  • Overcurrent protection with boost/disabling capability
  • For six-step drives:Current limitation/regulation networkBEMF detection network
  • MC connector
  • Compatible with sinusoidal and trapezoidal control
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1527: 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
1.0 141 KB

User Manual

Description Version Size
pdf
UM1517: 3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
1.0 1,169 KB
pdf
UM1553: STEVAL-IHM034V1 dual motor control and PFC demonstration board featuring the STM32F103RC and STGIPS20K60
1.0 1,192 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHM035V1 gerber files
1.0.0 126 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHM035V1 BOM
1.0.0 40 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM035V1 schematics
1.0.0 74 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM035V1ActiveSTGIPN3H60Buy direct151.96Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
MOUSEROrder nowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback