ST Life.augmented

EVAL6208Q

Stepper motor driver mounting the L6208Q
  • active Active

The EVAL6208Q device is a stepper motor driver board allowing the user to test the L6208Q functions.

The board can be driven using the STEVAL-PCC009V2 demonstration board and the PractiSPIN 2 evaluation software.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Voltage range from 8 to 52 V
  • Phase current up to 2.5 Ar.m.s.
  • Adjustable PWM current control OFF-time
  • Logic inputs 5 V / 3.3 V compliant
  • Small application footprint with high thermal performance
  • Suitable for use in combination with PractiSPIN™ 2 software

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1613: Stepper motor driver mounting the L6208Q
2.0 731 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6208Q
1.0 525 KB

Bill of Materials

Description Version Size
pdf
BOM for EVAL6208Q
1.0 8 KB

Schematic Pack

Description Version Size
pdf
EVAL6208Q schematic
1.0 20 KB
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
EVAL6208QActiveL6208QBuy Direct55.12Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1212
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE81
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback