ST Life.augmented

STEVAL-IKM001V1

dSPIN evaluation kit based on the L6470H
  • active Active

The STEVAL-IKM001V1 is a kit composed of 1 EVAL6470H evaluation board + 1 STEVAL-PCC009V2 communication board, and 2 samples each of ST’s L6470H and L6470PD devices.

The EVAL6470H evaluation board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the dSPIN evaluation software, the board allows the user to evaluate all the features of the L6470 device. In particular, the board can be used to check voltage mode driving and to regulate the L6470H parameters in order to meet application requirements.

The EVAL6470H supports the daisy-chain configuration, making it suitable for evaluation of the L6470 in multi-motor applications.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 ARMS
  • SPI with daisy-chain feature
  • Socket for external resonator or crystal
  • SW input
  • FLAG and busy LED indicators
  • Adjustable supply voltage compensation
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2175: dSPIN product evaluation kit based on the L6470H
2.0 79 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IKM001V1 gerber files
1.0 416 KB

Bill of Materials

Description Version Size
zip
STEVAL-IKM001V1 BOM
1.0 23 KB

Schematic Pack

Description Version Size
zip
STEVAL-IKM001V1 schematics
1.0 81 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IKM001V1 Firmware
STSW-IKM001V1S application software setup
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
STEVAL-IKM001V1ActiveL6470HBuy Direct121.27Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC21
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback