STEVAL-IPE011V1
Energy meter demonstration kit daughterboard based on the STPMS1-
NRND
The purpose of the demonstration kit is to provide an evaluation platform for the STPMC1 and STPMS1 devices, but it can also be used as a starting point to design a Class 1 meter for 2 to 4-wire power line systems using delta or wye service.
The kit is made up of a motherboard (order code STEVAL-IPE010V1) with the STPMC1 mounted, and up to 5 STEVAL-IPE011V1 daughterboards, each with an STPMS1 mounted to sense the voltage and current of each phase.
Each phase is monitored by an independent daughterboard, in which an autonomous power supply is provided to the board itself and, once it is connected, also to the motherboard.
On this board, the STPMS1 device senses the phase current through a CT or a shunt sensor, and the phase voltage through a voltage divider. The presence of dedicated networks greatly reduces the sampling (aliasing) noise and the crosstalk noise between voltage and current channels, increasing meter precision. The STPMS1 produces a sigma-delta stream, sent together with the supply voltage, to the STPMC1 through a card edge connector.
The motherboard receives the sigma-delta streams from the daughterboards which are further elaborated by the STPMC1. This device, from a 4.194 MHz crystal oscillator, provides a common clock with programmable frequency to all the daughterboards.
Key Features
- Vnom: 230 VRMS
- InomCT: 1 A (Imax30 A)
- Inom Sh: 5 A (Imax 80 A)
- fLIN: 50 / 60 ± 10% Hz
- Operating temperature: - 40 / + 85 °C
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1017: Energy meter demonstration kit daughterboard based on the STPMS1
|
1.1 | 87 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for STEVAL-IPE011V1 board
|
1.0 | 57 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
BOM for STEVAL-IPE011V1 board
|
1.0 | 11 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematics for STEVAL-IPE011V1 board
|
1.0 | 34 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IPE011V1 | NRND | STPMS1 | 51.45 |
| Ecopack2 | - | |||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||