ST Life.augmented

STEVAL-ISV004V2

240 W PV converter for photovoltaic panels based on the SPV1020
  • NRND NRND

The STEVAL-ISV004V2 demonstration board is based on the SPV1020 monolithic DC-DC boost converter in a PSSO36 package designed to maximize the power generated by photovoltaic panels, independent of temperature and amount of solar radiation.

Optimization of power conversion is obtained through embedded logic, which performs the MPPT (max power point tracking) algorithm based on monitoring of the voltage and current supplied by the PV cells.

The precision of the algorithm is guaranteed by a 10-bit ADC for current and voltage sensing.

For cost-effectiveness and miniaturization of the application, the SPV1020 embeds 8 power MOSFETs for active switching and synchronous rectification, minimizing the number of external components required. The 4-phase interleaved topology of the DC-DC converter means that electrolytic capacitors can be avoided, which would otherwise severely limit system lifetime.

PWM switching (duty cycle varies between 5% and 90%, with 0.2% accuracy) is regulated by default at 100 kHz by an internal oscillator, but is programmable between 50 kHz and 200 kHz via an external resistor.

Application safety is ensured by stopping the PWM switching in case of output overvoltage (set by external trimming), overcurrent (internally regulated at 4 A for each channel) and over-temperature (160 oC).

pdf Download Datasheet

Key Features

  • Operating input voltage: 6.5 V to 45 V
  • Max output voltage: 40 V
  • Max input current: 8 A
  • PWM mode DC-DC boost converter
  • Duty cycle controlled by MPPT algorithm with 0.2% accuracy
  • Protection against overvoltage, overcurrent and overtemperature
  • Built-in soft-start
  • Up to 98% efficiency
  • Automatic transition to burst mode for improved efficiency during low solar radiation
  • SPI interface
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1073: 240 W PV converter for photovoltaic panels based on the SPV1020
3.0 139 KB

Presentations & Training Material

Presentations

Description Version Size
ppt
Solutions for energy metering
1.0 3,070 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ISV004V2 board
1.0 146 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ISV004V2 board
1.0 53 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ISV004V2 board
1.0 32 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISV004V2NRNDSPV1020-61.1No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback