STEVAL-ISV018V1
300 W PV converter to be integrated into a photovoltaic panel based on SPV1020 and bypass diodes SPV1001N30 and SPV1001N40-
Active
The STEVAL-ISV018V1 demonstration board contains three SPV1020s in the same PCB and is suitable for distributed PV panels with 3 isolated strings. The outputs of the SPV1020s can be connected in parallel or in series, despite the pairs of independent inputs.
The STEVAL-ISV018v1 default setting is output series connection.
The SPV1020, is a monolithic DC-DC boost converter designed to maximize the power generated by photovoltaic panels independent of temperature and amount of solar radiation.
The optimization of the power conversion is obtained with an embedded logic which performs the MPPT (max power point tracking) algorithm on the PV cells connected to the converter.
One or more converters can be housed in the connection box of PV panels, replacing the bypass diodes and, thanks to the fact that the maximum power point is locally computed, the efficiency at system level is higher than that of conventional topologies, where the MPP is computed in the main centralized inverter.
For a cost effective application solution and the meeting of miniaturization needs, the SPV1020 embeds the power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices. Furthermore, the 4 phase interleaved topology of the DC-DC converter allows the use of electrolytic capacitors to be avoided, which could severely limit the lifetime.
It works at fixed frequency in PWM mode, where the duty cycle is controlled by the embedded logic running a Perturb and Observe MPPT algorithm. The switching frequency, internally generated and set by default at 100 kHz, is externally tunable, while the duty cycle can range from 5% to 90% with a step of 0.2%.
Safety of the application is guaranteed by stopping the drivers in the case of output overvoltage or overtemperature.
Key Features
- PWM mode DC-DC boost converter
- Duty cycle controlled by MPPT algorithm with 0.2% accuracy
- Operating input voltage range: 6.5 V to 40 V
- Operating output voltage: up to 120 V
- Overvoltage, overcurrent, overtemperature protection
- Built in soft-start
- Up to 98% efficiency
- Automatic transition to burst mode for improved efficiency at low solar radiation
- SPI interface for remote telemetry and control
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1642: 300 W PV converter to be integrated into a photovoltaic panel based on SPV1020 and bypass diodes SPV1001N30 and SPV1001N40
|
1.0 | 255 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN4217: Designing the SPV1020 with serial and parallel output configurations
|
1.0 | 2,480 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
Solutions for energy metering
|
1.0 | 3,070 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-ISV018V1 gerber files
|
1.0.0 | 1,029 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-ISV018V1 BOM
|
1.0.0 | 53 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-ISA018V1 schematics
|
1.0.0 | 61 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Products and solutions for solar energy
|
1.0.0 | 1,318 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISV018V1 | Active | SPV1001N30; SPV1001N40 | 127.82 |
| Ecopack2 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||