STEVAL-ILL033V1
Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6-
Active
The STEVAL-ILL033V1 demonstration board functions as the control board of a complete system which shows the capability of the STP24DP05 RGB LED driver to drive the RGB LED matrix display panel. The complete system includes one control board and one RGB LED matrix display panel.
The STEVAL-ILL033V1 control board employs the STM32F103VET6 microcontroller which is used to configure the display settings of the STP24DP05 display driver.
The control unit has a PS2 keyboard interface for data entry in which the color combinations of the display text and background can be configured during the run time.
Key Features
- Control unit with PS2 keyboard interface for data entry
- Control unit with LCD which displays text and background color options
- 8 panels can be cascaded in series using a flat ribbon cable
- 3 configuration modes: data entry, audio playback or demonstration
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1465: Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6
|
1.0 | 314 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILL033V1 gerber files
|
1.0.0 | 279 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILL033V1 BOM
|
1.0.0 | 46 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-ILL033V1 schematics
|
1.0.0 | 106 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
Energy-efficient solutions for LED lighting
|
1.0.0 | 4,215 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL033V1 | NRND | STM32F103VET6 | 96.57 |
| Ecopack2 | - | |||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||