ST Life.augmented

STEVAL-ILL033V1

Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6
  • NRND NRND

The STEVAL-ILL033V1 demonstration board functions as the control board of a complete system which shows the capability of the STP24DP05 RGB LED driver to drive the RGB LED matrix display panel. The complete system includes one control board and one RGB LED matrix display panel.

The STEVAL-ILL033V1 control board employs the STM32F103VET6 microcontroller which is used to configure the display settings of the STP24DP05 display driver.

The control unit has a PS2 keyboard interface for data entry in which the color combinations of the display text and background can be configured during the run time.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Control unit with PS2 keyboard interface for data entry
  • Control unit with LCD which displays text and background color options
  • 8 panels can be cascaded in series using a flat ribbon cable
  • 3 configuration modes: data entry, audio playback or demonstration
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1465: Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6
1.1 317 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL033V1 gerber files
1.0 279 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL033V1 BOM
1.0 46 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL033V1 schematics
1.0 106 KB
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
STEVAL-ILL033V1NRNDSTM32F103VET6-89Distributor reported inventory date: 2016-02-04
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback