ST Life.augmented

STEVAL-MKI089V1

LIS331DLH adapter board for standard DIL 24 socket
  • active Active

The STEVAL-MKI089V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS331DLH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI089V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS331DLH pinout and comes ready-touse with the required decoupling capacitors on the VDD power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf Download Datasheet

Key Features

  • Complete LIS331DLH pinout for a standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1014: LIS331DLH adapter board for standard DIL 24 socket
1.1 76 KB

User Manual

Description Version Size
pdf
UM0979: STEVAL-MKI109V1 and STEVAL-MKI109V2 - eMotion motherboards for MEMS adapter boards
2.0 1,156 KB
pdf
UM1049: Unico GUI: software guide
2.0 1,837 KB
pdf
UM1064: Software guide for Unico Lite
2.0 349 KB
pdf
UM1579: STEVAL-MKI132V1- BlueMotion motherboard for MEMS adapter boards
1.0 1,462 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files
04.12.09 19 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
22.02.10 7 KB

Schematic Pack

Description Version Size
pdf
Board schematics
04.12.09 150 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI089V1ActiveLIS331DLH-29.9Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA40
DIGIKEYOrder NowWORLDWIDE101
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback