STEVAL-MKI031V1
Multi sensor application (MuSA) board platform-
Active
The STEVAL-MKI031V1 MuSA (multi sensor application board) platform is intended to demonstrate the performance and possible uses of MEMS devices.
The MuSA platform is based on an ST7 8-bit microcontroller, which manages the output signals from the MEMS accelerometer.
The platform comes with the LIS331DLH pre-installed on the board, but can support any digital-output accelerometer from ST in 3x3 or 3x5 mm packages connected to the microcontroller through an SPI interface, as well as the LIS344ALH analog-output accelerometer.
The MuSA platform features four buttons for navigating the menus. A mini-USB connector is available to exchange data with a PC, depending on the specific application, and also recharges the internal Li-ion battery. The battery is capable of providing power for approximately 7 hours of operation.
A USB interface is available for firmware upgrades (DFU), and for exchanging data with user-developed software running on a host PC.
Key Features
- Multi pole connector for platform expansion using sensor-specific modules
- 4 buttons for menu navigation
- 128 x 64 pixel, black and white LCD
- Piezoelectric buzzer
- MicroSD socket for data logging applications
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1027: Multi sensor application (MuSA) board platform
|
1.0 | 134 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0955: STEVAL-MKI031V1 multi sensor application board (MuSA)
|
1.0 | 935 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files
|
1.0 | 157 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of materials
|
1.1 | 11 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematics
|
1.0 | 39 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI031V1 | Active | ST72F651AR6T1E; LIS344ALH; LIS331DLH; LIS302DL | 109.35 |
| Ecopack2 | - | |||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||