ST Life.augmented

STEVAL-MKI098V1

LPR410AL adapter demonstration board for a standard DIL24 socket
  • active Active

The STEVAL-MKI098V1 adapter board is designed to facilitate the evaluation of the LPR410AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI098V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPR410AL pinout and comes ready-to-use with the required decoupling capacitors on the Vdd power supply line.

The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.

pdf Download
Data Brief

Key Features

  • Complete LPR410AL pinout in a standard DIL 24 socket
  • Fully compatible with all other available adapter boards
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1088: LPR410AL adapter demonstration board for a standard DIL24 socket
1.1 88 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-MKI098V1 board
1.0 19 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-MKI098V1 board
1.0 7 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-MKI098V1 board
1.0 39 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103

License Agreement

Description Version Size
pdf
Demo products licence agreement
1.0 22 KB
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback