ST Life.augmented

STEVAL-MKI105V1

LIS3DH adapter board for standard DIL 24 socket
  • active Active

The STEVAL-MKI105V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LIS3DH product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI105V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LIS3DH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 motherboard which includes a high-performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

pdf Download
Data Brief

Key Features

  • Complete LIS3DH pinout for a standard DIL 24 socket
  • Fully compatible with the STEVAL-MKI109V2 motherboard
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1288: LIS3DH adapter board for a standard DIL 24 socket
2.0 139 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI105V1 gerber files
1.0 378 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI105V1 BOM
1.0 7 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI105V1 schematics
1.0 22 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
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
STEVAL-MKI105V1ActiveLIS3DHBuy Direct22.05Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE11
Farnell Element14Order NowEUROPE61
RUTRONIKOrder NowEUROPE61
DIGIKEYOrder NowWORLDWIDE1261
MOUSEROrder NowWORLDWIDE291
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback