STEVAL-MKI120V1
LPS331AP adapter board for standard DIL24 socket-
Active
The STEVAL-MKI120V1 adapter board is designed to facilitate the evaluation of the LPS331AP product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.
The STEVAL-MKI120V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPS331AP pinout and comes ready-to-use with the required decoupling capacitors on the VDDpower supply line.
The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.
Key Features
- Complete LPS331AP pinout in a standard DIL 24 socket
- Fully compatible with all other available adapter boards
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1618: LPS331AP adapter board for standard DIL24 socket
|
1.0 | 113 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI120V1 gerber files
|
1.0.0 | 64 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI120V1 BOM
|
2.0.0 | 7 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI120V1 schematics
|
1.0.0 | 23 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STEVAL-MKI109V2 | eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103 |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI120V1 | Active | LPS331AP | 19.11 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||||||