ST Life.augmented

STEVAL-MKI132V1

BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters
  • active Active

The STEVAL-MKI132V1 (BlueMotion) is a motherboard designed to provide the user with a complete ready-to-use platform for the demonstration of MEMS devices mounted on adapter boards.

The STEVAL-MKI132V1 employs an STM32F103TB microcontroller and a SPBT2532C2.AT Bluetooth module. It functions as a bridge between the sensor on the adapter board and a PC. It is possible to connect the BlueMotion to the PC using the Bluetooth module and through the Unico graphical user interface (GUI) available for download from the ST website, or through dedicated software routines for customized applications.

pdf Download
Data Brief

Key Features

  • Battery powered down to 1.5 V
  • Bluetooth®Class-2
  • Transmission rate up to 2 Mbps with EDR
  • ARM Cortex™-M3 32-bit RISC core operating at a 72 MHz frequency, 128 K Flash, 20 K RAM
  • Compatible with all DIL24 MEMS adapter boards
  • Compatible with the Unico GUI
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1851: BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters
1.2 140 KB

User Manual

Description Version Size
pdf
UM1579: STEVAL-MKI132V1- BlueMotion motherboard for MEMS adapter boards
1.1 1,462 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-MKI132V1 gerber files
72 KB

Bill of Materials

Description Version Size
pdf
STEVAL-MKI132V1 BOM
1.0.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-MKI132V1 schematics
1.0.0 78 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI132V1ActiveSTM32F103TB; SPBT2532C2.AT-72Distributor reported inventory date: 2015-01-28
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback