STEVAL-IHT003V1
Low-loss e-STARTER demonstration board for compressor starter circuits based on the ACST6-
NRND
The e-STARTER demonstration board represents an innovative solution patented by STMicroelectronics to reduce the power losses caused by positive temperature coefficient (PTC) resistors in compressor starter circuits.
The solution features an ACST6 AC switch device which is used to turn off the PTC current after motor start-up. It should be noted that the traditional PTC is still used in the electronic starter circuit, as it increases the safety of the circuit in cases of AC switch short-circuit or diode mode failure (ref. EN60335-1).
The design allows the starter standby losses to be reduced from (typ) 2.5 W to 380 mW for 230 V applications, or 2.5 W to 40 mW for 100 V applications.
Because this board is not a "plug and play" solution, prior to using the board with a compressor the PTC behavior must be checked (especially VPTC1 & VPTC2 levels), and different R4 resistor value may be required.
Key Features
- Suitable for refrigerator and freezer compressor applications
- Reduces PTC resistor power losses
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0647: Low-loss e-STARTER demonstration board for compressor starter circuits based on the ACST6
|
1.1 | 71 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0575: STEVAL- IHT003V1, e-STARTER demonstration board based on the ACST6 and X02
|
1.1 | 721 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
e-starter
|
1.0 | 1,666 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
PCB layout
|
1.0 | 119 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of materials
|
1.0 | 8 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematic
|
1.0 | 23 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IHT003V1 | NRND | ACST6-7ST; X0202NN 5BA4 | - | 41.6 | No data reported, please contact our Distributors | Ecopack2 | - | |||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||