ST Life.augmented

STEVAL-CCM004V1

TFT LCD panel controller board for the STM3220G-EVAL
  • NRND NRND

The STEVAL-CCM004V1 TFT-LCD panel controller is designed to be connected to the STM3220G-EVAL evalutation kit to demonstrate the capabilities of the STM32F2x high performance flexible static memory interface (FSMC) for a driving TFT-LCD.

The 3.5” QVGA resolution TFT-LCD panel is interfaced with the STM32 FSMC peripheral.

pdf Download Datasheet

Key Features

  • Direct RGB signal driving using the STM32 without on-chip controller requirements
  • STM3220G-EVAL based plug-in daughterboard for feature extensibility
  • Ready-to-use graphic library APIs for easy GUI design
  • Real-time camera image streaming to showcase driver performance
  • Onboard constant current drive circuit for an LED based TFT-LCD backlight
  • Static image display with refresh rate of 60 frames per second
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1680: TFT LCD panel controller board for the STM3220G-EVAL
1.0 186 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-CCM004V1 gerber files
1.0.0 94 KB

Bill of Materials

Description Version Size
pdf
STEVAL-CCM004V1 BOM
1.0.0 101 KB

Schematic Pack

Description Version Size
pdf
STEVAL-CCM004V1 schematics
1.0.0 80 KB

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCM004V1NRNDSTMPE811QTR-No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback