ST Life.augmented

STEVAL-SPBT3ATV3

USB dongle for the Bluetooth® class 2 SBT2632C2A.AT2 module
  • active Active

The STEVAL-SPBT3ATV3 demonstration board is a design tool to evaluate the SPBT2632C2A.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT3ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the User Manual UM1547.

The AN4127 application note describes how to get started with the STEVAL-SPBT3ATV3.

The SPBT2632C2A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

pdf Download
Data Brief

Key Features

  • Based on a V3.0 Bluetooth® class 2 module SPBT2632C2A.AT2
  • USB interface and power supply
  • Supports reprogrammability via USB interface
  • Reset button
  • Antenna onboard
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1673: USB dongle for the Bluetooth® class 2 SPBT2632C2A.AT2 module
2.0 736 KB

Application Notes

Description Version Size
pdf
AN4127: Demonstration board for Bluetooth® module class 2 SBT2632C2A.AT2
1.2 1,224 KB

User Manual

Description Version Size
pdf
UM1547: Using the firmware of the AT command set
5.0 518 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Classic Bluetooth® 3.0 modules - A Comprehensive User Guide
1.0 1,472 KB

Hardware Resources

Bill of Materials

Description Version Size
pdf
STEVAL-SPBT3ATV3 BOM
1.0 12 KB

Schematic Pack

Description Version Size
pdf
STEVAL-SPBT3ATV3 schematics
2.1 57 KB
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
STEVAL-SPBT3ATV3ActiveSPBT2632C2A.AT2Buy Direct30.62Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1620
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE181
RS COMPONENTSOrder NowEUROPE51
RUTRONIKOrder NowEUROPE21
FUTUREOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback