STEVAL-IHM036V1
Low power motor control board featuring the SLLIMM STGIPN3H60 and MCU STM32F100C6T6B-
Active
The purpose of the STEVAL-IHM036V1 demonstration board is to present a universal, fully-tested design consisting of a 3-phase inverter bridge based on the 600 V, 3 A small low-loss intelligent molded module (SLLIMM™) STGIPN3H60 and the STM32F100C6T6B MCU.
The SLLIMM™ consists of short-circuit rugged IGBT’s with negative temperature coefficient. Additional auxiliary functions are undervoltage lockout and smart shut-down.
Thanks to these advanced characteristics the system achieves fast and accurate conditioning of the current feedback, rendering it capable of meeting the typical requirements for field-oriented control (FOC).
Key Features
- Complete 100 W power inverter solution
- HV supply: 90 to 285 V AC or direct DC at 125 to 400 V DC
- Input inrush limiter based on NTC resistor
- Single shunt resistor current-sensing method
- Overtemperature and overcurrent hardware protection
- Compact and safe design
- Test points available to allow further evaluation
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1495: Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
|
2.0 | 309 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN4237: Using the STEVAL-CCH003V1 demonstration kit based on the HDMI2C1-14HD
|
1.0 | 1,295 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1483: Low power motor control board STEVAL-IHM036V1 featuring SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
|
1.0 | 592 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-IHM036V1 gerber files
|
1.0.0 | 182 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-IHM036V1 BOM
|
1.0.0 | 14 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-IHM036V1 schematics
|
2.0.0 | 102 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IHM036V1 | Active | STGIPN3H60; STM32F100C6T6B | 160.41 |
| Ecopack2 | - | |||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||