ST Life.augmented

STEVAL-ICB004V1

Advanced resistive touchscreen controller demonstration board based on the STMPE811
  • active Active

The STEVAL-ICB004V1 board demonstrates the high-speed resistive touch-sensing functionality of the STMPE811 advanced resistive touchscreen controller. The board offers the added functionality of a USB universal dongle for I2C and SPI interfaces, and DFU (device firmware upgrade) protocol for run-time firmware upgrades. The STEVAL-ICB004V1 includes the STMPE811 demonstration GUI software (for Windows®XP) to capture writing/drawing events on the touchscreen. The board also includes an additional UUSCI (universal USB-to-serial communication interface) GUI for evaluation of different I2C and SPI sensors, and a DFU GUI for run-time firmware upgrades. The many functions integrated in this single board render the STEVAL-ICB004V1 a multi-purpose demonstration platform for evaluating the STMPE811 advanced touchscreen controller.

pdf Download Datasheet

Key Features

  • Four-wire resistive touch-sensing demonstration GUI
  • Configurable touch-sensing parameters
  • STMPE811 GPIO expander functionality hardware support
  • Hardware configurable jumper headers offer freedom for easy interfacing of touchscreen controller in user designs
  • USB universal dongle functionality for STM32 microcontroller SPI and I2C interfaces
  • Run-time application firmware upgrade using DFU
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0988: Advanced resistive touchscreen controller demonstration board based on the STMPE811
1.0 138 KB

User Manual

Description Version Size
pdf
UM0772: Advanced resistive touchscreen controller demonstration kit based on the STMPE811
3.0 849 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-ICB004V1 board
1.0 549 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-ICB004V1 board
1.0 49 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-ICB004V1 board
1.0 125 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-ICB004 Setup for STEVAL-ICB004V1 board

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ICB004V1ActiveSTM32F103T8U6; STMPE811QTRBuy direct109.32Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
NUHORIZONSOrder nowAMERICA41
RS COMPONENTSOrder nowEUROPE21
DIGIKEYOrder nowWORLDWIDE21
MOUSEROrder nowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback