PLUG-CR95HF-B
Development board for CR95HF-
Active
The PLUG-CR95HF-B includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components.
The user must connect a host to the board through the UART or the SPI connector. It allows to control the 13.56 MHz CR95HF multi-protocol transceiver IC from the host.
The CR95HF acts as a slave. The host can configure the transceiver and send SPI or UART commands.
The PLUG-CR95HF-B board is powered through the VPS pin.
Key Features
- Ready-to-use printed circuit board including
CR95HF multi-protocol transceiver IC 47 x 34 mm 13.56 MHz inductive etched antenna and tuning components SPI or UART connector for communication with the host
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1467: Daughter board for the CR95HF 13.56 MHz transceiver IC
|
2.0 | 150 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3985: Using the CR95HF library with STM8L microcontrollers
|
2.1 | 1,074 KB |
|
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
|
3.0 | 845 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1577: DEMO_CR95HF and STM3210E-EVAL board firmware
|
1.0 | 750 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
dual interface EEPROM evaluation kits and boards
|
1.0.0 | 3,743 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for PLUG-CR95HF-B board
|
1.0 | 96 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
Bill of Materials for PLUG-CR95HF-B board
|
1.1 | 142 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Schematic for PLUG-CR95HF-B board
|
1.1 | 165 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STM8L1528-EVAL | Evaluation board for STM8L series - with STM8L152M8 MCU |
| STSW-M24LR004 | CR95HF development software for DEMO-CR95HF-A board |
| STSW-STM8017 | Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992) |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PLUG-CR95HF-B | Active | CR95HF | - | 46 |
| Ecopack2 | - | |||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||