ST Life.augmented

PLUG-CR95HF-B

Development board for CR95HF , NOT FOR SALE
  • Evaluation Evaluation

The PLUG-CR95HF-B includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components.

The user must connect a host to the board through the UART or the SPI connector. It allows to control the 13.56 MHz CR95HF multi-protocol transceiver IC from the host.

The CR95HF acts as a slave. The host can configure the transceiver and send SPI or UART commands.

The PLUG-CR95HF-B board is powered through the VPS pin.

pdf Download
Data Brief

Key Features

  • Ready-to-use printed circuit board including
  • CR95HF multi-protocol transceiver IC
  • 47 x 34 mm 13.56 MHz inductive etched antenna and tuning components
  • SPI or UART connector for communication with the host

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1467: Daughter board for the CR95HF 13.56 MHz transceiver IC
2.0 150 KB

Application Notes

Description Version Size
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
3.1 845 KB

User Manual

Description Version Size
pdf
UM1577: DEMO_CR95HF and STM3210E-EVAL board firmware
1.0 750 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for PLUG-CR95HF-B board
1.0 96 KB

Bill of Materials

Description Version Size
pdf
Bill of Materials for PLUG-CR95HF-B board
1.1 142 KB

Schematic Pack

Description Version Size
pdf
Schematic for PLUG-CR95HF-B board
1.1 165 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM8L1528-EVAL Evaluation board with STM8L152M8 MCU
STSW-95HF003 CR95HF EMI filter calculation tool
STSW-STM8017 Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB
pdf
Open platform license agreement
1.0 45 KB
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
PLUG-CR95HF-BEvaluationCR95HF-46No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback