ST Life.augmented


SPIRIT1 - Low Data Rate Transceiver - 315 MHz - FULL KIT

The STEVAL-IKR001V2 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.

Each motherboard features a USB connector for PC GUI interaction and firmware updates. A JTAG connector allows the development of specific firmware on the microcontroller.

pdf Download
Data Brief

Key Features

  • 2 SPIRIT1 low power, sub-GHz RF transceiver daughterboards tuned for the 315 MHz band
  • 2 STM32L microcontroller-based motherboards
  • Suitable for wireless M-BUS systems
  • Associated SPIRIT1 software development kit with documentation, STM32L firmware and GUI
  • Debug connector
  • USB interface
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate from 1 to 500 kbps
  • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
  • Excellent performance of receiver sensitivity (up to -120 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant


Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB1682: Sub-GHz transceiver development kit based on the SPIRIT1 (315 MHz band)
2.0 239 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
STEVAL-IKR001V2 gerber files
1.1 621 KB

Bill of Materials

Description Version Size
2.0 103 KB

Schematic Pack

Description Version Size
STEVAL-IKR001V2 schematics
1.1 146 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-CONNECT009 Setup for SPIRIT1 design kit

License Agreement

Description Version Size
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IKR001V2NRNDSTM32L; SPIRIT1-484No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback