ST Life.augmented

STEVAL-IKR001V4

Sub-GHz transceiver development kit based on the SPIRIT1 (868 MHz band)
  • active Active

The STEVAL-IKR001V4 demonstration board is based on the SPIRIT1, which is a sub-GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS. The demonstration board is equipped with an STM32L low power microcontroller which controls the SPIRIT1. The board also features a USB connector for PC GUI interaction and firmware updates; a JTAG connector for the microcontroller allows the development of specific firmware on the microcontroller.

pdf Download Datasheet

Key Features

  • SPIRIT1 low power sub-GHz transceiver in a standalone RF module tuned for 868 MHz band
  • STM32L microcontroller based motherboard
  • Suitable for wireless M-BUS systems
  • Associated SPIRIT1 development kit including, documentation, STM32L firmware and GUI
  • Debug connector
  • USB interface
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate from 1 to 500 kbps
  • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
  • Excellent performance of receiver sensitivity (up to -120 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgement, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1684: Sub-GHz transceiver development kit based on the SPIRIT1 (868 MHz band)
2.0 232 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IKR001V4 gerber files
1.0.0 621 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IKR001V4 BOM
1.0.0 103 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IKR001V4 schematics
1.0.0 147 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-CONNECT009 Setup for SPIRIT1 design kit

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IKR001V4ActiveSTM32L; SPIRIT1Buy Direct447.12Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA20
ARROWOrder NowEUROPE30
RUTRONIKOrder NowEUROPE41
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback