ST Life.augmented

STM32W-RFCKIT

STM32W Low-cost RF control kit
  • NRND NRND

The STM32W RF Control Kit is a low-cost and quick way to get started using STM32W-based point-to-point wireless control applications.

It includes everything required by beginners and experienced users to start developing RF control systems. The STM32W RF control kit includes one remote board and one receiver board (USB dongle), both using the STM32W microcontroller.

Both boards are also fitted with an STM32F103 microcontroller providing an easy-to-connect solution to a PC via USB.

Debug capabilities are provided by a mini-JTAG connector interface on the remote board (not fitted).

Free, ready-to-run application firmware are provided at www.st.com/stm32w_rfcontrol.

pdf Download
Data Brief

Key Features

  • STM32W System-on-Chip 32-bit ARM® Cortex™-M3 processor
  • 2.4 GHz IEEE 802.15.4 transceiver and Lower MAC
  • Flash memory upgrade capability via USB
  • ARM Serial Wire Debug (SWD) interface (Remote board)
  • Designed to be powered by USB or with 2 AAA batteries (Remote board)
  • Two user-defined LEDs (green and yellow)
  • Five push buttons to create easy-to-use remote functions (Remote board)
  • Interoperable with other STM32W tool boards to enlarge wireless network capabilities
  • 802.15.4, ZigBee RF4CE wireless protocols

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1217: STM32W low-cost RF control kit
2.0 180 KB

Application Notes

Description Version Size
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.3 1,318 KB

Technical Notes & Articles

Description Version Size
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

Description Version Size
pdf
UM0978: Using the Simple MAC nodetest application
3.2 216 KB
pdf
UM1050: STM32W-RFCKIT RF control kit for STM32W108xx microcontrollers
4.0 487 KB

Release Notes

Description Version Size
pdf
RN0046: SimpleMAC library for STM32W108xx kits
10.0 109 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32W-RFCKIT gerber files
1.0.0 142 KB

Bill of Materials

Description Version Size
zip
STM32W-RFCKIT BOM
1.0.0 27 KB

Schematic Pack

Description Version Size
zip
STM32W-RFCKIT schematics
1.0.0 118 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM-STUDIO STM Studio run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STSW-STM32109 HAL migration script for STM32W108xx microcontrollers (AN4141)
STSW-STM32110 STM32W108 standard library firmware

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
BRSTM320215 1,025 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32WC-RFCKITNRNDWith STM32W108CC (256KB Flash) MCU-Distributor reported inventory date: 2015-03-03
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback