ST Life.augmented

STM32L152D-EVAL

Evaluation board for STM32L1 series - with STM32L152ZD MCU
  • active Active

The STM32L152D-EVAL evaluation board is a complete demonstration and development platform for the STM32 L1 series of ultra-low-power MCUs and includes an STM32L152ZDT6 ARM Cortex-M3 32-bit microcontroller with 384 KB of Flash memory. An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger / programmer for the STM32L152ZDT6. The full range of hardware features on the board helps you develop your own applications and evaluate all peripherals (USB FS, USART, audio DAC, microphone ADC, dot-matrix LCD, LCD glass, IrDA, LDR, SRAM, NOR Flash, MicroSD Card, temperature sensor and so on).

Extension headers facilitate easy connection of daughterboard or wrapping board for your application.

pdf Download
Data Brief

Key Features

  • STM32L152ZDT6 microcontroller
  • Four 5 V power supply options:
  • Power jack
  • ST-LINK/V2 USB connector
  • User USB connector
  • Daughterboard
  • Audio jack connected to I2S DAC or STM32L152ZDT6 internal DAC
  • Microphone connected to ADC using integrated op amp as amplifier
  • 2 GByte (or more) MicroSD Card on SDIO
  • Temperature sensor and RF EEPROM on I2C compatible serial interface
  • RS-232 interface configurable for communication or Flash loader
  • IrDA transceiver
  • 4 Kbit serial Flash, 512 K x 16-bit SRAM and 128 Mbit NOR Flash
  • 240x320 TFT color LCD connected to FSMC interface of STM32L152ZDT6
  • Joystick with 4-direction control and selector
  • Reset and Tamper or key button
  • 4 color user LEDs
  • 3 LEDs for MCU power range indicator
  • MCU consumption measurement circuit
  • 40x8 glass LCD segments connected to LCD driver of the STM32L152ZDT6
  • Extension connector for daughterboard or wrapping board
  • MCU voltage; 3.3 V or adjustable 1.65 V-3.6 V
  • USB FS connector
  • Touch slider
  • Light dependent resistor (LDR)
  • ADC/ DAC input signal connector
  • MCU integrated op amp configured as Sallen-Key 2nd order low pass filter
  • MCU integrated op amp configured as amplifier with adjustable gain
  • Potentiometer
  • JTAG and trace debug support
  • Embedded ST-LINK/V2

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1558: STM32L152D-EVAL evaluation board
1.0 562 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN3429: STM32 proprietary code protection overview
1.1 60 KB

Technical Notes & Articles

Description Version Size
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

Description Version Size
pdf
UM1510: STM32L152D-EVAL demonstration firmware
1.0 3,864 KB
pdf
UM1521: STM32L152D-EVAL evaluation board
2.0 1,531 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32L152D-EVAL gerber files
1.0.0 1,583 KB

Bill of Materials

Description Version Size
zip
STM32L152D-EVAL BOM
1.0.0 6 KB

Schematic Pack

Description Version Size
zip
STM32L152D-EVAL schematics
1.0.0 2,557 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32074 STM32L152D-EVAL demonstration firmware
STM-STUDIO STM Studio run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards)

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
BRSTM320215 1,025 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32L152D-EVALActiveEvaluation board for STM32 Low Power (384KB Flash) MCUs - embeds ST-LINKBuy Direct280.52Distributor reported inventory date: 2015-07-29
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA23
Newark Element14Order NowAMERICA20
Farnell Element14Order NowEUROPE21
RS COMPONENTSOrder NowEUROPE51
DIGIKEYOrder NowWORLDWIDE71
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback