ST Life.augmented

STM32F4DISCOVERY

Discovery kit with STM32F407VG MCU
  • active Active

The STM32F4DISCOVERY helps you to discover the STM32F407/417 line features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F407VGT6, it includes an ST-LINK/V2 embedded debug tool, two ST MEMS, digital accelerometer and digital microphone, one audio DAC with integrated class D speaker driver, LEDs and push buttons and an USB OTG micro-AB connector.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f4-discovery to support quick evaluation and development.

To expand the functionality of the STM32F4 Discovery kit with Ethernet connectivity, LCD display and more, visit www.st.com/stm32f4dis-expansion.

pdf Download
Data Brief

Key Features

  • STM32F407VGT6 microcontroller featuring 32-bit ARM Cortex-M4F core, 1 MB Flash, 192 KB RAM in an LQFP100 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • LIS302DL or LIS3DSH ST MEMS 3-axis accelerometer
  • MP45DT02, ST MEMS audio sensor, omni-directional digital microphone
  • CS43L22, audio DAC with integrated class D speaker driver
  • Eight LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Four user LEDs, LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
  • 2 USB OTG LEDs LD7 (green) VBus and LD8 (red) over-current
  • Two push buttons (user and reset)
  • USB OTG FS with micro-AB connector
  • Extension header for all LQFP100 I/Os for quick connection to prototyping board and easy probing

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1421: Discovery kit for STM32F407/417 line
4.0 276 KB

Application Notes

Description Version Size
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN3990: Upgrading STM32F4DISCOVERY board firmware using a USB key
1.4 204 KB
pdf
AN3997: Audio playback and recording using the STM32F4DISCOVERY
1.1 169 KB
pdf
AN3998: PDM audio software decoding on STM32 microcontrollers
1.2 91 KB

Technical Notes & Articles

Description Version Size
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

Description Version Size
pdf
UM1467: Getting started with software and firmware environments for the STM32F4DISCOVERY Kit
1.4 1,717 KB
pdf
UM1472: Discovery kit for STM32F407/417 lines
4.0 999 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32F4DISCOVERY gerber files
409 KB

Bill of Materials

Description Version Size
zip
STM32F4DISCOVERY BOM
1.0.0 11 KB

Schematic Pack

Description Version Size
zip
STM32F4DISCOVERY schematics
1.0.0 300 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32068 STM32F4DISCOVERY board firmware package, including 22 examples (covering USB Host, audio, MEMS accelerometer and microphone) (AN3983)
STM-STUDIO Run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM32CubeF4 Embedded software for STM32F4 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32142 Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F407G-DISC1Active-19.9Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE500
Farnell Element14Order NowEUROPE9551
Ecopack1-
STM32F4DISCOVERYNRND-17.85Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE51
ARROWOrder NowEUROPE390
Farnell Element14Order NowEUROPE2001
RS COMPONENTSOrder NowEUROPE31
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback