ST Life.augmented

STM32F0DISCOVERY

Discovery kit with STM32F051R8 MCU
  • active Active

The STM32F0DISCOVERY helps you to discover the STM32F0 Cortex-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F051R8T6, it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons and an additional prototyping board for easy connection of additional components and modules.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f0discovery to support quick evaluation and development.

pdf Download
Data Brief

Key Features

  • STM32F051R8T6 microcontroller featuring 64 KB Flash, 8 KB RAM in an LQFP64 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • Four LEDs:
  • LD1 (red) for 3.3 V power on
  • LD2 (red/green) for USB communication
  • LD3 (green) for PC9 output
  • LD4 (blue) for PC8 output
  • Two push buttons (user and reset)
  • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
  • An additional board is provided which can be connected to the extension connector for even easier prototyping and probing.

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1580: Discovery kit for STM32F051xx microcontrollers
2.0 343 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN3364: Migration and compatibility guidelines for STM32 microcontroller applications
3.0 128 KB
pdf
AN4062: STM32F0DISCOVERY peripheral firmware examples
3.0 512 KB

User Manual

Description Version Size
pdf
UM1523: Getting started with software and firmware environments for the STM32F0DISCOVERY kit
1.1 2,280 KB
pdf
UM1525: STM32F0DISCOVERY Discovery kit for STM32 F0 microcontrollers
2.0 2,485 KB

Programming Manual

Description Version Size
pdf
PM0215: STM32F0xxx Cortex-M0 programming manual
1.0 822 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32F0DISCOVERY gerber files
614 KB

Bill of Materials

Description Version Size
zip
STM32F0DISCOVERY BOM
1.0.0 11 KB

Schematic Pack

Description Version Size
zip
STM32F0DISCOVERY schematics
1.0.0 211 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32049 STM32F0 Discovery kit firmware package, including 21 examples and preconfigured projects for 4 different IDEs
STSW-STM32050 STM32F0 Discovery kit projects examples for Arduino, Mikroelektronika and ST MEMS DIL24 boards
STM32CubeF0 Embedded software for STM32 F0 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB
pdf
STM32F0 Series - Mainstream 32-bit MCUs
15.08 1,631 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F0DISCOVERYActiveBuy Direct8.7Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA50
ARROWOrder NowEUROPE540
Farnell Element14Order NowEUROPE2371
RS COMPONENTSOrder NowEUROPE2811
RUTRONIKOrder NowEUROPE131
DIGIKEYOrder NowWORLDWIDE3021
FUTUREOrder NowWORLDWIDE981
MOUSEROrder NowWORLDWIDE1321
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback