ST Life.augmented

STM8SVLDISCOVERY

Discovery kit with STM8S003K3 MCU
  • active Active

The STM8SVLDISCOVERY is a quick start evaluation board which helps you to discover the STM8S Value line features and to develop your own application. It includes everything required for beginners and experienced users to get started quickly.

Even though the STM8SVLDISCOVERY is built around an STM8S003K3T6, it allows evaluation of the main features of all the STM8S Value line MCUs. It includes an ST-LINK embedded debug tool.

The STM8SVLDISCOVERY simply plugs into a PC through a standard USB cable. Numerous applications are available from the web page www.st.com/stm8svldiscovery.

pdf Download
Data Brief

Key Features

  • STM8S003K3T6 microcontroller, 8 KB Flash, 1 KB RAM, 128 bytes EEPROM
  • Powered by USB cable between PC and STM8SVLDISCOVERY
  • Selectable power of 5 V or 3.3 V
  • User button, B1
  • User LED, LD1
  • Extension header for all I/Os
  • Wrapping area for users own application
  • Embedded ST-Link
  • USB interface for programming and debugging
  • SWIM debug support

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1468: STM8S Value line Discovery
1.1 119 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.1 977 KB
pdf
AN4032: Interfacing an HD44780 2-line LCD display with the STM8SVLDISCOVERY
1.1 219 KB

User Manual

Description Version Size
pdf
UM1480: STM8SVLDISCOVERY quick start guide
1.1 84 KB
pdf
UM1482: STM8SVLDISCOVERY STM8S value line discovery
1.1 679 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM8SVLDISCOVERY Gerber files
1.0.0 127 KB

Bill of Materials

Description Version Size
zip
STM8SVLDISCOVERY BOM
1.0.0 10 KB

Schematic Pack

Description Version Size
zip
STM8SVLDISCOVERY schematics
1.0.0 146 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM8063 Interfacing an HD44780 2-Line LCD display with the STM8SVLDISCOVERY (AN4032)
STSW-STM8028 Adjustable LED blinking frequency using a potentiometer and STM8SVLDISCOVERY (AN4014)
STM-STUDIO Adapt title depending on RPN as shown in column B
STSW-STM8029 Adjustable LED blinking speed using STM8SVLDISCOVERY (AN3996)

Publications and Collaterals

Flyer

Description Version Size
pdf
STM8S Value line 8-bit microcontrollers
1.0.0 501 KB

Brochure

Description Version Size
pdf
STM8 8-bit MCU family
15.10 1,086 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8SVLDISCOVERYActiveBuy Direct6.86Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA350
P&SOrder NowASIA/PACIFIC181
ANGLIA LiveOrder NowEUROPE21
Farnell Element14Order NowEUROPE361
RS COMPONENTSOrder NowEUROPE981
DIGIKEYOrder NowWORLDWIDE1471
MOUSEROrder NowWORLDWIDE1441
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback