ST Life.augmented

STX-RLINK

In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
  • active Active

The RLink (STX-RLINK) is Raisonance’s versatile, low-cost, in-circuit debugger and programmer for a complete range of STMicroelectronics microcontrollers (STM8, ST7, STM32, STR7 and STR9). It connects to application or evaluation boards for in-circuit programming and debugging via an industry standard JTAG-SWD connection for ARM® core-based microcontrollers, via STMicroelectronics’ SWIM connection for STM8, or via an in-circuit communication (ICC) connection for ST7 microcontrollers. ST72Cxxxx devices are not supported.

The RLink, driven by Raisonance’s Ride7 integrated development environment provides both unlimited in-circuit debugging and programming of applications for STM8 and ST7. The RLink allows in-circuit debugging of STM32, STR7 and STR9 MCUs with debug code limitation up to 1/2 the size of the device Flash if Flash is less than or equal to 64 Kbytes, or up to 64 Kbytes if Flash is more than 64 Kbytes.

In combination with Raisonance’s free RFlasher7 programming software, RLink can also be used as a very-low cost, dedicated in-circuit programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers.

Complete software tool sets are provided by download at www.raisonance.com.

The RLink does not include trace support for ARM® core-based devices with Embedded Trace Macrocell™ such as STR9.

pdf Download
Data Brief

Key Features

  • In-circuit debugging and programming
  • Connection to application board via JTAG, SWD, ST SWIM or ICC interface
  • USB interface to host PC
  • Powered from USB

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0257: Raisonance's in-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9
6.0 194 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
Production programming solutions for STM32
1.0.8 236 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STX-RLINKActiveIn-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollersBuy Direct102.9Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA10
Newark Element14Order NowAMERICA100
Farnell Element14Order NowEUROPE521
RS COMPONENTSOrder NowEUROPE1101
RUTRONIKOrder NowEUROPE451
DIGIKEYOrder NowWORLDWIDE1471
FUTUREOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE551
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback