ST Life.augmented

AI-JTAG/OPTO

Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection
  • active Active

The JTAG opto-isolation (AI-JTAG/OPTO-1) board can be connected between development tools and an application board to provide electrical isolation. This is essential when the development tools are not connected to the same ground as the application. It is also useful to protect the development tools from electrical spikes that often occur in some applications, such as motor control applications.

The JTAG opto-isolation board can be used with any tools that use the 20-pin JTAG standard connection for in-circuit debugging and programming of ST ARM core-based microcontrollers.

Key Features

  • 1kVDC isolation
  • Supports 3.3V or 5V operation, configurable by solder bridge
  • Powered from target application using DC/DC converter powered by 3.3V or 5V
  • JTAG standard 20-pin connection supporting TRST, TDI, TMS, TCK, RTCK, TDO, RESET signals
  • 3.3V or 5V CMOS level compatibility
  • 40 nS maximum propagation delay for all unidirectional signals
  • Power consumption on target application power supply less than 200 mA

Design Resources

Top

Technical Documentation

User Manual

Description Version Size
pdf
UM0100: ST7MDT25-DVP3 probe user guide
1.4 1,539 KB
pdf
UM0106: ST7MDT20-DVP3 Probe User Guide
1.6 1,520 KB
pdf
UM0107: ST7MDT10-DVP3 Probe User Guide
2.2 1,318 KB
pdf
UM0139: ST7MDT10-EMU3 probe user guide
6.1 3,030 KB
pdf
UM0378: JTAG opto-isolation board
1.2 246 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
AI-JTAG/OPTO-1ActiveOpto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connectionBuy Direct182.52Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback