ST Life.augmented

STM32CubeF2

Embedded software for STM32 F2 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo and Evaluation boards)
  • active Active

STM32Cube™ is an STMicroelectronics original initiative to ease developers’ life by reducing development efforts, time and cost. STM32Cube covers STM32 portfolio.

STM32Cube includes the STM32CubeMX which is a graphical software configuration tool that allows generating C initialization code using graphical wizards.

It also comprises the STM32CubeF2 platform which includes the STM32Cube HAL (an STM32 abstraction layer embedded software, ensuring maximized portability across STM32 portfolio), plus a consistent set of middleware components (RTOS, USB, TCP/IP and graphics). All embedded software utilities come with a full set of examples.

STM32CubeF2 gathers in one single package all the generic embedded software components required to develop an application on STM32F2 microcontrollers. Following STM32Cube initiative, this set of components is highly portable, not only within STM32F2 series but also to other STM32 series.

STM32CubeF2 is fully compatible with STM32CubeMX code generator that allows generating initialization code. The package includes a low level hardware abstraction layer (HAL) that covers the microcontroller hardware, together with an extensive set of examples running on STMicroelectronics boards. The HAL is available in open-source BSD license for user convenience.

pdf Download
Data Brief

Key Features

  • Consistent and complete embedded software offer that frees the user from dependency issues
  • Maximized portability between all STM32 series supported by STM32Cube™
  • More than 80 examples for easy understanding
  • High quality HAL using CodeSonar® static analysis tool
  • STM32F2-specific middleware including USB Host and Device and TCP/IP stack
  • Free user-friendly license terms
  • Update mechanism that can be enabled by the user to be notified of new releases

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2250: STM32Cube™ embedded software for STM32F2 series including HAL drivers, USB, Ethernet, File System, RTOS and Graphics
1.1 163 KB

Application Notes

Description Version Size
pdf
AN4323: Getting started with STemWin Library
4.0 604 KB
pdf
AN4733: STM32Cube firmware examples for STM32F2 Series
1.0 254 KB

User Manual

Description Version Size
pdf
UM1709: STM32Cube Ethernet IAP example
3.1 775 KB
pdf
UM1713: Developing applications on STM32Cube with LwIP TCP/IP stack
4.1 941 KB
pdf
UM1720: STM32Cube USB host library
3.1 606 KB
pdf
UM1723: STM32Cube PolarSSL example
2.1 644 KB
pdf
UM1739: Getting started with STM32CubeF2 firmware package for STM32F2 Series
3.0 471 KB
pdf
UM1940: Description of STM32F2xx HAL drivers
1.0 12,005 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB

Related Tools and Software

Related Tools and Software

Part Number Description
Patch_CubeFW_F2 Patch V1.3.1, for STM32CubeF2 V1.3.0. Fix issue with Ethernet HAL driver
STM32CubeMX STM32Cube initialization code generator

Get Software

Top
Part Number VersionMarketing StatusOrder From ST
STM32CubeF21.3.0ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback