ST Life.augmented

iNEMOEngine_LI3

LI3 engine LITE - source code
  • active Active

The iNEMO engine is a new, advanced software engine that fuses accelerometer, gyroscope and magnetometer data to deliver accurate and reliable motion-sensing information that is easy to integrate into smart consumer devices.

The iNEMOEngine_LI3 Sensor Fusion demonstration firmware comes with the iNEMO Engine. The library is available from version 2.3.0 of the STEVAL-MKI062V2 iNEMO suite as source code for the on-board STM32F103. The library is compatible with all the STM32 hardware platforms.

pdf Download Datasheet

Key Features

  • Accurate motion tracking
  • Reliable compass heading for accurate navigation
  • 7-state extended Kalman filter
  • Source code for STM32F103 microcontrollers
  • Outputs:QuaternionsHeading, pitch, and roll
  • Max ODR of 100 Hz
  • System requirements:7 kbyte Flash memory5 kbyte RAM (dynamically allocated)

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1423: iNEMO Engine Lite Sensor Fusion algorithm demonstration source code for STM32
1.0 58 KB

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
IE_LI_1.02.30ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback