ST Life.augmented

Videos and ePresentations

  • eDesignSuite

    eDesignSuite (5:51)

    The smart way to design Power Management applications

  • Internet of things with a smart vehicle tracking system

    Internet of things with a smart vehicle tracking system (2:49)

    This video demonstrates the STEVAL-IEG001V1, a smart vehicle-tracking system reference design based on GPS-GLONASS/GSM-GPRS. The design consists of a vehicle unit and a remote web server application where the vehicle status and movement data may be viewed in an intuitive way on the map. The system includes ST’s STM32 F2 MCU, Fastrax GNSS Teseo II and 3-axis accelerometer LIS331DLH and gyroscope L3G4200D. www.st.com/STEVAL-IEG001V1

  • Energy harvesting with M24LR

    Energy harvesting with M24LR (0:50)

    Discover how innovative battery-less designs are made possible with the M24LR product series. Energy harvesting supports the latest applications using new products and technologies such as e-paper, a type of display which requires energy only to change its content, but can retain an image or piece of information even when unpowered.

  • Remote programming of electronic devices with M24LR

    Remote programming of electronic devices with M24LR (0:48)

    Tap and Program! Discover how the M24LR product series enables more interaction with electronic products, such as home appliances, thanks to its NFC interface. Parameters and data can be remotely programmed by ISO15693-capable NFC-enabled mobile devices.

  • Manufacturing and logistics flexibility greatly improved by M24LR

    Manufacturing and logistics flexibility greatly improved by M24LR (1:07)

    Discover how the M24LR product series can enable greater flexibility in product personalization management during manufacturing, thanks to its ISO15693 RFID interface. Electronic goods can be personalized even without opening the box, even if they are not powered, enabling last minute parameter changes or updates.

  • Convenient wireless pairing with M24LR

    Convenient wireless pairing with M24LR (0:55)

    Tap and pair! Discover how the M24LR product series enables convenient wireless pairing between ISO15693-capable NFC-enabled mobile devices and audio accessories. After reading the wireless address in the M24LR, the mobile device can perform automatic pairing with a wide range of accessories.

  • Servicing & Maintenance with M24LR

    Servicing & Maintenance with M24LR (00:53)

    Tap and serve! Discover how the M24LR product series uniquely enables convenient servicing and maintenance of industrial equipment, even when they are unpowered. Based on a passive ISO15693 RF interface and also featuring an I2C access to its memory, the M24LR can log product history information and device parameters, and send them back to RFID readers and/or ISO15693-capable NFC mobile devices.

  • NFC/RFID data download with M24LR

    NFC/RFID data download with M24LR (0:47)

    Tap and download! Discover how the M24LR product series enables connectivity with ISO15693-capable NFC devices and bridges battery-operated applications with NFC mobile devices. Also, learn how an affordable and easy-to-use product can greatly improve consumer experience by leveraging NFC technology with today’s smartphone user interface.

  • Tune your STM32L1 and reach the lowest power consumption thanks to PCC software

    Tune your STM32L1 and reach the lowest power consumption thanks to PCC software (2:04)

    Discover ST’s complete ultra-low-power MCU solution. See how easy it is to fine tune ST’s well-known STM32L1 series with our Power Consumption Calculator (PCC) software to reach even lower power consumption for your ultra-low-power designs

  • Fully depleted silicon-on-insulator technology-based processor demo

    Fully depleted silicon-on-insulator technology-based processor demo (1:38)

    Short demonstration video showing two tablets, one running with a bulk-technology processor, and the other running with an FD-SOI processor.

  • FingerTip S Series - Multi-touch controllers

    FingerTip S Series - Multi-touch controllers (1:42)

    Single-chip solution to augment touchscreen functionality with hovering, stylus inputs and gloved hands sensing

  • Mobileye driver assistance system

    Mobileye driver assistance system (4:15)

    Mobileye and ST create the STME-EyeQ2 processor for vision-based driver assistance solutions

  • M24LR-Discovery kit demonstration

    M24LR-Discovery kit demonstration (4:16)

    Take a tour to the M24LR04E discovery kit, showcasing ST’s Dual Interface EEPROM products with their breakthrough energy harvesting function and interactive data exchange with NFC phones

  • Mobile Projection

    Mobile Projection (1:41)

    Solution for focus-free video projection to any surface, from mobile devices

  • NFC secure mobile point of sales

    NFC secure mobile point of sales (2:09)

    Discover how ST, in partnership with Mobeewave, has turned an NFC mobile device into a secure mobile point of sales allowing merchants to accept contactless payment everywhere. The solution is based on the ST21NFC controller and ST33F1M secure element.

  • An embedded Secure Element demonstration

    An embedded Secure Element demonstration (2:01)

    Discover how ST’s secure-key solutions using secure NFC give the highest security levels, replacing secure tokens

  • M24LR series for NFC and connected devices

    M24LR series for NFC and connected devices (1:49)

    Discover how ST’s NFC solutions augment the user experience by easing Bluetooth pairing between NFC phones and devices

  • Smart antenna tuning

    Smart antenna tuning (3:12)

    ST boosts 4G connections and battery life with dynamically adjustable integrated antenna-matching capacitors

  • 600 V MDmesh II Plus low Qg MOSFETs

    600 V MDmesh II Plus low Qg MOSFETs (03:01)

    Ideal for resonant-type power supplies

  • Embeddable pico projection modules

    Embeddable pico projection modules (2:20)

    Compact,low-power laser pico projection solution for mobile devices

  • An introduction to FD-SOI

    An introduction to FD-SOI (8:08)

    ST's Fully Depleted Silicon-on-Insulator technology

  • FDA4100LV and FDA450LV class D automotive audio amplifiers

    FDA4100LV and FDA450LV class D automotive audio amplifiers (5:11)

    Digital-input class D automotive audio amps for energy-efficient cars

  • easySPIN easy-to-use and performing microstepping

    easySPIN easy-to-use and performing microstepping (3:56)

    easySPIN implements an easy-to-be-used step-clock microstepping, providing high performances thanks to an innovative control technique

  • First past the line with the M24LR

    First past the line with the M24LR (2:24)

    Take a tour to the M24LR04E discovery kit, showcasing ST's Dual Interface EEPROM products with their breakthrough energy harvesting function and interactive data exchange with NFC phones

  • STM32 F3-Discovery kit demonstration

    STM32 F3-Discovery kit demonstration (2:19)

    Discover STM32F3 - Cortex-M4 mixed signal MCU – features, together with built-in 9-DOF Mems sensors

  • cSPIN for smooth motion and accurate positioning

    cSPIN for smooth motion and accurate positioning (6:33)

    cSPIN offers extreme accuracy in the positioning and extreme smoothness in motion, addressing multiple applications in the industrial and consumer markets

  • ViperPlus

    ViperPlus (14:10)

    A universal solution for versatile and efficient Switch Mode Power Supplies design

  • MDMesh V powerful efficiency

    MDMesh V powerful efficiency (16:10)

    Discover ST's latest family of high-voltage Power MOSFETs wtih the industry's lowest RDSon

  • MEMS Gyroscopes

    MEMS Gyroscopes (19:43)

    Their main applications, internal structure, working principles, and on how to use them in your application

  • Automotive power MOSFETs

    Automotive power MOSFETs (14:45)

    For electric power steering and hybrid electric vehicles

Feedback Form
Customer Feedback