ST Life.augmented

LED普通照明(离线:非隔离)

为保证最低系统成本,从事离线LED照明设计应对通用照明挑战的团队,需要能够极大简化磁组件设计和生产的非隔离解决方案。 意法半导体提供各种非隔离拓扑结构的产品和解决方案支持广泛的照明应用,从LED节能灯到LED街灯。 特别是功率级架构通过控制是否进行功率因数校正可以获得最高能效,电压和电流精准调节可保证精确的光强度。

图案 支援

顶部

Technical Documentation

Application Notes

描述 版本 大小
pdf
AN1916: VIPower: offline constant current LED driver using VIPer12/22A
4.5 614 KB
pdf
AN2811: 3.5 W non-isolated offline constant-current LED driver based on VIPER17
1.2 1,156 KB
pdf
AN2928: Modified buck converter for LED applications
1.5 219 KB
pdf
AN2961: STEVAL-ILL026V1 non-isolated 3 W offline LED driver based on the VIPER22A-E
1.2 340 KB
pdf
AN2983: Constant current inverse buck LED driver using L6562A
1.3 1,949 KB
pdf
AN3009: How to design a transition mode PFC pre-regulator using the L6564
4.3 546 KB
pdf
AN3111: 18 W single-stage offline LED driver
2.2 798 KB
pdf
AN3151: Digital constant-current controller for LED applications based on STM8S208X
1.2 946 KB
pdf
AN3256: Low-cost LED driver for an A19 lamp
1.2 940 KB
pdf
AN3410: A 93% efficient LED driver solution for the US market
1.1 1,957 KB
pdf
AN4376: 10 W wide range non-isolated high power factor LED driver using HVLED815PF
1.0 3,701 KB
pdf
AN4710: HVLED001 – QR high power factor flyback controller for LED drivers
1.0 1,024 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
HVLED805 offline LED driver
1.0.0 296 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
48 V, 130 W high-efficiency SMPS for LED street lighting
1.0.0 257 KB
pdf
One-chip LED driving solution with high power factor
1,200 KB

Magazine

描述 版本 大小
htm
Simple and Accurate Constant Current Sensing for Non-Isolated LED Drivers
0 KB

Magazine Articles

描述 版本 大小
html
High Power Factor LED Lighting
1.0.0 0 KB
html
Simple and Accurate Constant Current Sensing for Non-Isolated LED Drivers
1.0.0 0 KB

Conference Paper

描述 版本 大小
pdf
Improving Current Regulation for Offline LED Driver
470 KB
pdf
Improving Current Regulation for Offline LED Driver
1.0.0 471 KB
pdf
Single Stage Offline LED Driver
204 KB
Feedback Form
Customer Feedback