ST Life.augmented

STDP2650

Advanced DisplayPort to HDMI converter
  • Preview 预览

The STDP2650 is a high-speed DisplayPort to HDMI converter IC for applications such as audio-video accessories for docking stations, TV front-end design, etc. This device includes a VESA DP Standard Ver.1.2 compliant receiver and an HDMI 1.4 compliant transmitter. The DisplayPort input port comprises four Main lanes, AUX CH, and HPD signal. The HDMI output port includes DDC, CEC, and HPD support.

The STDP2650 uses ST's latest generation DisplayPort receiver technology that supports HBR2 speed, a data rate of 5.4 Gbps per lane with a total bandwidth of 21.6 Gbps link rate. The HDMI transmitter is capable of supporting link rate up to 2.97 Gbps that corresponds to a pixel rate of 297 MHz, quite adequate for handling video resolution up to FHD 120 Hz 3D formats. This device delivers deep color video up to 16-bits per color at 1080p 60 Hz and lower video resolutions. The STDP2650 allows audio transport from the source to desired audio rendering devices over the HDMI output or through the SPDIF port. The audio signal from the source can be routed simultaneously to HDMI and SPDIF output ports. For example, the STDP2650 allows routing of any two audio channels on the SPDIF port, while transporting up to eight channels on the HDMI port.

The STDP2650 supports RGB and YCbCr colorimetric formats with color depth of 16, 12, 10, and 8 bits. This device features HDCP 1.3 content protection scheme with an embedded key option for secure transmission of digital audio-video content. It also operates as an HDCP repeater for the downstream sink.

The AUX-to-I2C translator in the STDP2650 allows the upstream DisplayPort source to access EDID and transfer MCCS commands to a downstream sink over the HDMI interface. The device has an on-chip microcontroller with SPI and I2C host interface for system configuration purposes. The STDP2650 can be configured with an external SPI Flash for custom applications or simply configured from an external host controller through I2C interface.

pdf 下载 数据表

Key Features

  • DisplayPort® (DP) receiverDP 1.2 compliantLink rate HBR2/HBR/RBR1, 2, or 4 lanesAUX CH 1 Mbps
  • HDMI 1.4 transmitterMax data rate up to 2.97 Gbps/data pairColor depth up to 48 bits3D video timingsCEC
  • SPDIF audio output192 kHz/24 bitsCompressed/LPCM
  • HDCP repeater with embedded keys
  • AUX to I2C bridge for EDID/MCCS pass through
  • Device configuration optionsSPI FlashI2C host interface
  • Spread spectrum on DisplayPort interface for EMI reduction
  • Deep color supportRGB/YCC (4:4:4) – 16-bit colorYCC (4:2:2/4:2:0) – 16-bit colorColor space conversion – YUV to RGB and RGB to YUV
  • BandwidthVideo resolution up to 4K x 2K @ 30 Hz; 1920 x 1080 @ 120 HzAudio 7.1 Ch up to 192 kHz sample rate
  • Low power operation; active 500 mW, standby 25 mW
  • Package81 BGA (8 x 8 mm)
  • Power supply voltages3.3 V I/O; 1.2 V core

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1669: Advanced DisplayPort to HDMI converter
1.0 170 KB

Technical Notes & Articles

描述 版本 大小
pdf
TA0339: DisplayPort: the next generation interface for high-definition video and audio content
1.0 88 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
DisplayPort: next-generation digital A/V interface
1.0 253 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STDP2650-ACEvaluationLFBGA 8X8X1.4 81 F9X9 P0.8 B0.5Tray-No data reported, please contact our DistributorsEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback