ST Life.augmented

STDP4328

DisplayPort 1.2a concentrator
  • Preview 预览

The STDP4328 is a high-speed DisplayPort dual mode concentrator IC that facilitates routing of multiple HDMI or DP audio-video streams on a single DP connector. This device is targeted for audio-video routing and multiplexer applications in digital signage, universal docking stations and high-end 4K2K cameras, recorders, etc. Enterprise universal docking station designs can make use of STDP4328 to route video from multiple sources such as notebooks, smart phones, and tablets to share the desktop monitor space. High-end consumer products such as 4K2K cameras, recorders and players can make use of STDP4328 to transport a 4K2K 60 Hz uncompressed video and audio stream, which otherwise requires up to four HDMI connectors and cables. STDP4328 consists of two dual mode input ports and one dual mode output port, configurable as DisplayPort or HDMI/DVI. This device has VESA DP Standard Ver. 1.2a compliant receivers and transmitters supporting advanced features such as MST, HBR2, 3D formats, and GTC assist. Designs based on STDP4328 have the flexibility to offer either DP or HDMI/DVI connectors on its end product to interface with commercial and consumer video sources and displays. In addition, STDP4328 based products with a DisplayPort output connector are DP++ compliant which work with any HDMI or single link DVI displays through passive dongles (level translators).

The STDP4328 uses ST's latest generation DisplayPort dual mode receiver and transmitter technology that supports both DisplayPort and TMDS signal format. In DisplayPort configuration, the device receives either SST or MST streams through the two input ports and combines them as one MST stream at the output port: in MST mode, it supports up to 8 AV streams. For example, it can receive two 2K x 2K 60 Hz streams on each of the input ports and send them as two 2K2K 60 Hz virtual MST streams to drive a 4K2K display. The DisplayPort receiver and transmitter supports HBR2 speed, a data rate of 5.4 Gbps per lane with a total bandwidth of 21.6 Gbps link rate. In HDMI mode, this device supports a link rate up to 3.2 Gbps that corresponds to a pixel rate of 320 MHz, adequate for supporting video resolution up to FHD 120 Hz with all 3D formats. Two independent HDMI inputs can be converted into one DP MST output. The device is also capable of delivering deep color video up to 16-bits per color. It allows audio transport from the source to the desired audio rendering devices over the video output port or through the SPDIF port.

The STDP4328 supports RGB and YCC colorimetric formats with color depth of 16, 12, 10, and 8 bits. The device features the HDCP 1.3 content protection scheme with embedded keys for secure transmission of premium digital audio-video content. It also operates as an HDCP repeater for downstream sink.

The DDC ports allow the upstream source to access EDID and exchange MCCS commands with a downstream sink when the physical ports are either HDMI or DVI type. If both the upstream source and downstream sink are DP type, I2C transactions take place over the AUX CH. If the upstream is DP type and the downstream is either HDMI or DVI type, the device bridges DP AUX CH with downstream DDC port for all I2C-based protocol transactions. The device has an on-chip microcontroller with SPI, UART, and I2C interface. It uses an external SPI Flash ROM for storing device configuration firmware. It has an I2C slave port for external host communication. Other system interface signals include CEC signals and general purpose IO for source, sink communication, detection, monitoring, etc. When the downstream sink is disconnected, STDP4328 automatically enters into low power state.

pdf 下载 数据表

Key Features

  • DisplayPort® dual mode receiversTwo receiver portsDP 1.2a compliantLink rate HBR2/HBR/RBRSST or MST (up to eight streams)1, 2, or 4 lanesAUX CH 1 MbpsHPD outHDMI/DVI operation (320 MHz)Functions as MyDP receiver
  • DisplayPort dual mode transmitterDP 1.2a compliantLink rate HBR2/HBR/RBRSST or MST (up to eight streams)1, 2, or 4 lanesAUX CH 1 MbpsHPD inHDMI/DVI operation (320 MHz) with external level translator
  • SPDIF audio outputTwo SPDIF port pins192 kHz/24 bitsCompressed/LPCM
  • Conversion from DP SST to TMDS format and vice versa
  • HDCP repeater with embedded keys
  • AUX to I2C bridge for EDID/MCCS pass throughMaps on DDC ports
  • Device configuration optionsSPI FlashI2C host interface
  • Deep color supportRGB/YCC (4:4:4) – 16-bit colorYCC (4:2:2/4:2:0) – 16-bit color
  • Spread spectrum on DisplayPort interface for EMI reduction
  • BandwidthVideo resolution up to 4K2K @ 60 HzAudio 7.1 Ch up to 192 kHz sample rate
  • Low power operationStandby 25 mW
  • Package172 LFBGA (12 x 12 mm)
  • Power supply voltages3.3 V I/O; 1.2 V core

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1766: DisplayPort 1.2a concentrator
1.0 196 KB

Technical Notes & Articles

描述 版本 大小
pdf
TA0339: DisplayPort: the next generation interface for high-definition video and audio content
1.0 88 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
DisplayPort: next-generation digital A/V interface
1.0 253 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STDP4328-BAPreviewLFBGA172Tray-No data reported, please contact our DistributorsEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback