STV4100
Ultra-compact low-power 3.3 V terrestrial tuner IC-
活性
The STV4100 terrestrial tuner is a directconversion (zero-IF) receiver with quadrature outputs intended for digital TV broadcasting.
On each VHF and UHF input is a low noise amplifier with both switchable and variable gain to ensure an optimal signal level for the two mixers.
Each mixer, which down-converts the signal to baseband, is followed by a low-pass filter and amplifier. The baseband gain is programmable via a dedicated pin.
The LO signals are provided by an integrated PLL which contains an on-chip voltage controlled oscillator meeting stringent phase noise requirements. The LO frequencies are programmable.
The comparison frequency for the phase/frequency detector is generated by dividing the crystal oscillator reference frequency. The crystal frequency can be from 16 MHz to 31 MHz depending on application.
Key Features
- RF-to-baseband direct conversion (IQ interface only)
- Single 3.3-V DC supply
- Input frequency range 174 to 230 MHz and 470 to 870 MHz
- Fully integrated VCO
- Harmonic rejection mixer stage
- Fully integrated RF AGC with RF power monitoring
- Programmable channel filter covers 6 to 8 MHz channel spacing
- Low external component count
- Low power consumption (625 mW typical)
- Temperature range -10° C to 70° C
- Crystal frequency output to drive the demodulator IC
- Compatible with 5-V and 3.3-V I2C bus
- Fully Nordig Unified (versions 1.0.2, 1.0.3, 2.0) compliant
- DTG (D-Book) compliant
- Digitenne compliant
- VFQFPN-32 5x5x1 mm3, exposed pad down
- ECOPACK, environmentally-friendly package, RoHS (2002/95/EC) compliant.
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DB0804: Ultra-compact low-power 3.3-V terrestrial tuner IC
|
1.1 | 165 KB |
Publications and Collaterals
Flyer
| 描述 | 版本 | 大小 |
|---|---|---|
|
STV4100 - Digital terrestrial silicon tuner
|
1.0.0 | 1,563 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STV4100B | Active | VFQFPN2 32 5x5x1.0 | Tray | - | No data reported, please contact our Distributors | Ecopack2 | PDF XML | |||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||