ST Life.augmented

STi5189

Low-cost QPSK demodulator and MPEG2 decoder for set-top box applications
  • active 活性

The STi5189 integrates in a single IC, QPSK demodulation, FEC, Multi-stream transport demultiplexing, an applications CPU, audio/video decode, video processing, graphics and display, advanced security, STB peripherals, audio/video DACs, digital audio/video outputs, USB 2.0 host controller/ULPI and an Ethernet MAC MII/RMII interface.

pdf 下载 数据表

Key Features

  • DVB-S compliant
  • QPSK demodulation and DiSEqC™ controller
  • MPEG2 MP@ML video decoding
  • Audio decoding (MPEG1, 2, MP3, Dolby Digital 5.1)
  • Linux and OS21 compatible ST40 applications CPU (350 MHz)
  • 16-bit SDR/DDR1 compatible local memory interface
  • Multi-stream, DVR capable, transport stream processing
  • Extensive connectivity (USB 2.0 host/ULPI, Ethernet MAC MII/RMII, DVB-CI)
  • External memory interface supporting NOR, NAND and serial Flash
  • Advanced security features, compatible with the latest CA requirements
  • Satellite STBs can be produced with very small BOM and two-layer PCBs
  • Active and passive low power modes
  • Integrated voltage regulator
  • Two package options: PBGA 23x23 and LFBGA 15x15

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0789: Low-cost QPSK demodulator and MPEG2 decoder for set-top box applications
3.1 143 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STi5189 -STB decoders with integrated demodulation and IP capability
1.0.0 111 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STI5189-AYBActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-CBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-CBCPreviewLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-CYBActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STI5189-EBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-EYBActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-IBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-JBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-JBCTargetLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-KBBNRNDLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-KBBTNRNDLFBGA240 15x15x1.7Tape And Reel-No data reported, please contact our DistributorsEcopack2-
STI5189-KBCActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2PDF
XML
STI5189-KBCTActiveLFBGA240 15x15x1.7Tape And Reel-No data reported, please contact our DistributorsEcopack2PDF
XML
STI5189-MBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-MYBActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-NBBPreviewLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-NYBActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-SBCPreviewLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-UBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-VYCActivePBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-WBCActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189-YBCActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI51891BBPreviewLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI51891BCPreviewLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack1-
STI51891YBPreviewPBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI51891YCPreviewPBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack1 (*)-
STI5189BDBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189BDBCActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189BJBBTargetLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189BNBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189ZBBActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189ZBCActiveLFBGA240 15x15x1.7Tray-No data reported, please contact our DistributorsEcopack1 (*)-
STI5189ZYBPreviewPBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack2-
STI5189ZYCPreviewPBGA 489 23x23x1.7Tray-No data reported, please contact our DistributorsEcopack1 (*)-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback