ST Life.augmented

STi7109

Low-cost HDTV set-top box decoder for H.264 and Microsoft WMA9
  • active 活性

The STi7109 is a new generation, high-definition set-top box / DVD decoder chip, and provides very high performance for low-cost HD systems. STi7109 includes both Windows Media Video 9 and H.264 video decoders for new, low bit rate applications.

Based on the Omega2 (STBus) architecture, this system-on-chip is a full back-end processor for digital terrestrial, satellite, cable, DSL and IP client high-definition set-top boxes, compliant with ATSC, SMPTE VC-1, DVB, DIRECTV, DCII, OpenCable and ARIB BS4 specifications. It includes all processing for DVD applications.

The STi7109 demultiplexes, decrypts and decodes HD or SD video streams with associated multichannel audio. Video is output to two independently formatted displays: a full resolution display intended for a TV monitor, and a downsampled display intended for a VCR or DVD-R. Connection to a TV or display panel can be analog through the DACs, or digital through a copy protected DVI/HDMI. Composite outputs are provided for connection to the VCR with Macrovision protection. Audio is output with optional PCM mixing to an S/PDIF interface, PCM interface, or through integrated stereo audio DACs.

Digitized analog programs can also be input to the STi7109 for reformatting and display.

The STi7109 includes a graphics rendering and display capability with a 2D graphics accelerator, three graphics planes and a cursor plane. A dual display compositor provides mixing of graphics and video with independent composition for each of the TV and VCR/DVD-R outputs.

The STi7109 includes a stream merger to allow seven different transport streams from different sources to be merged and processed concurrently. Applications include DVR timeshifted viewing of a terrestrial program, while acquiring an EPG/data stream from a satellite or cable front end.

The flexible descrambling engine is compatible with required standards including DVB, DES, AES and Multi2.

The STi7109 embeds a 266 MHz ST40-202 CPU for applications and device control. A dual DDR1 SDRAM memory interface is used for higher performance, to allow the video decoder the required memory bandwidth for VC-1/HD H.264 and sufficient bandwidth for the CPU and the rest of the system. A second memory bus is also provided for flash memory, storing resident software, and for connection of peripherals. This bus also has a high speed synchronous mode that can be used to exchange data between two STi7109 devices. This can be used to connect a second STi7109 as a co-decoder for a dual TV STB application.

A hard-disk drive (HDD) can be connected either to the serial ATA interface, or as an expansion drive through the USB 2.0 port.

For IP-TV applications, the integrated 100BT Ethernet controller and MII/RMII interface can be used for generic Ethernet delivery, as shown in Figure 4: Low-cost HD IP-TV set-top box with HDD on page 4.

The USB or Ethernet interfaces can also be used to connect to a DOCSIS 2.0 CM gateway for interactive cable applications.

The STi7109 is supported by STMicroelectronics’ STAPI software, and is compatible with the STx7100 and STi7710.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • The STi7109 is a single-chip, high-definition video decoder including: Microsoft® VC-1, WMA9 and H.264 supportLinux® , Windows® CE and OS21 compatible ST40 CPU core: 266 MHztransport filtering and descramblingvideo decoder: VC-1 (including WMA 9), H.264 (MPEG-4 part 10) and MPEG-2SVP compliantWindows® DRM supportgraphics engine and dual display: standard and high-definitionaudio decoder: including Windows Media® Audio 9 (WMA-9) and WMA-9 ProDVD data retrieval and decryption
  • The STi7109 also features the following embedded interfaces: USB 2.0 host controller/PHY interfaceDVI/HDMI™ outputdigital audio and video auxiliary inputslow-cost modem100BT ethernet controller with integrated MAC and MII/RMII interface for external PHYserial ATA (SATA)

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0227: Low-cost HDTV set-top box decoder for H.264 and Microsoft WMA9
2.2 208 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
High definition, low bit-rate video decoders
1.0 592 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionDemodulation integratedCoreMemory TechnologyVideo output formatConnectivity supported
STI7109B-CWDNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109B-IWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109BWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109CWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109DWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109ESDEVDPPreviewLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109FWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109IWDNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109JWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109JWDTActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109KWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109RWDNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109RWDTPreviewLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109TWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109VEDNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109WEDNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109WEDPNRNDLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109YEDPreviewLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109YWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD
STI7109ZWDActiveLow-cost HDTV set-top box decoder for H.264 and Microsoft WMA9NoneST40DDR1-DRAMHD

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback