ST Life.augmented

STiH205

Advanced HD AVC decoder with integrated low-power standby controller
  • Preview 预览

The STiH205 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across all networks (cable/satellite/DTT/x-DSL/IP) worldwide and is suitable for operator markets (with advanced security) and retail markets.

The STiH205 provides a solution for operators and manufacturers to specify a range of cost- effective, high performance zapper STBs, interactive STBs, IP clients, and DVR STBs with content delivery possible using broadcast or broadband networks, or both (Hybrid STBs).

pdf 下载 数据表

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4b
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
  • Secure booting from SLC NAND Flash or Serial NOR Flash; eMMC booting option
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Integrated Ethernet PHY
  • Targets two layer PCBs for cost-effective zapper STB applications
  • 23 mm x 23 mm PBGA package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1326: Advanced HD AVC processor with integrated low power standby controller
3.0 77 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
ST40-TOOLSET ST40-TOOLSET software
STLINUX STLinux operating system
STWORKBENCH STWORKBENCH integrated development tool

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STLinux software development environment
4,631 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH205-9YATargetPBGA553Tray-No data reported, please contact our DistributorsEcopack2-
STIH205ZYBPreviewPBGA553Tray-No data reported, please contact our DistributorsEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback