ST Life.augmented

STiH271EL

HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
  • active 活性

The STiH271EL uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for set-top boxes (STBs). It is targeted at the advanced decoding STB market across cable and terrestrial networks, and is suitable for operator markets and retail markets worldwide.

The STiH271EL provides a solution for operators and manufacturers to specify and quickly deploy a range of cost-effective, high-performance zapper STBs. Fast time to market is enabled by the STiH271EL’s pre-defined profile with Dolby™ audio enabled (license required), without Rovi™ and without advanced security features.

The STiH271EL integrates a high-performance dual mode, cable/terrestrial receiver, supporting DVB-C or DVB-T reception, channel demodulation, and forward error correction (FEC). The DVB-C receiver is compliant with ITU-T J.83 Annex A/C, and the DVB-T receiver is compliant with ETSI EN-300744 v1.5.1, Nordig Unified (v2.2.1) and DTG 7.2.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • ST40 applications CPU with 256 KB L2 cache
  • 16-bit LMI supporting DDR2/DDR3
  • Decoding of H.264, MPEG2, VC-1 and AVS HD video streams
  • 3DTV decoding and display compatible with HDMI 1.4b
  • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port)
  • Low-power process and architecture
  • Integrated low power standby controller
  • High-quality video resizing and de-interlacing
  • Targets two layer PCBs for cost-effective zapper STB applications
  • Integrates dual mode DVB-T/DVB-C demodulation and FEC
  • Integrated Ethernet PHY

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1800: HD cable/terrestrial STB processor with integrated demodulators and low power standby controller
1.0 73 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STWORKBENCH STWORKBENCH integrated development tool
STLINUX STLinux operating system
ST40-TOOLSET ST40-TOOLSET software

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH271ELKBActiveFPBGA761Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback