ST Life.augmented

STiH410

Monaco - ARM-based, HEVC, multimedia server / connected client platform
  • active 活性

ST's STiH407 and STiH410 system-on-chips, belonging to its new 'Monaco' family, provide economical yet full-featured solutions for multi-HD IP set-top boxes, and server / connected client applications. These SoCs support integrated broadcast and broadband services, combined with the latest set-top box middleware and broadband software solutions.

ST's Faroudja®transcode engine provides best-in-class transcoding capabilities for multi-screen streaming across consumer and handheld devices. This allows operators to optimize network bandwidth, while offering an excellent quality of service throughout the home.

The STiH410 supports HEVC decoding, and therefore permits IP service providers a means of offering HD content to a greater number of customers.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Dual core SMP ARM®applications CPU delivering 7500 DMIPS, plus a quad-core GPU for true 3D graphics
  • Versatile full HD video decoding (including HEVC for the STiH410), combined with Faroudja®video processing technology
  • Faroudja®video transcoding engine
  • Advanced security supporting concurrent conditional access and DRM, to protect premium broadcast content
  • Wide connectivity, including USB 3.0, PCI-e, SATA and Gigabit Ethernet
  • Dedicated interfaces to a range of companion front-end solutions, including MoCA 2.0, DOCSIS 3.0, satellite and 802.11ac WiFi devices
  • 28 nm process technology chip

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1731: Monaco - ARM-based, HEVC, multimedia server / connected client platform
3.0 103 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STLINUX STLinux operating system

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STIH410-1JBPreviewFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410-BJBActiveFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410-DJBActiveFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410-EJBActiveFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410-LJBActiveFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410-VJBPreviewFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML
STIH410ZJBPreviewFCBGA 25X25X1.50 700 F30/14 P1/0Tray-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback