ST Life.augmented
mmc

影像信号处理器(ISP)

Leveraging on more than 10 years’ experience in all key components of the image processing chain, ST offers a wide range of image signal processors (ISP) to address different markets, including high-end smartphones, security/surveillance, gaming, automotive and medical applications. The use of industry standard interfaces and rich set of APIs makes the integration of ST’s image processors a straightforward process and helps to reduce end-product time to market.

ST’s ISPs are offered as standalone processing solutions or can also be used as an efficient imaging bundle with ST’s sensors and modules. By leveraging extensive in-house IPs, ST’s ISP products provide a unique opportunity for the customer to differentiate from standard platforms through a rich feature set including innovative Bayer processing algorithms and support for high dynamic range (HDR) technology.
 
With control over all aspects from algorithm creation, design tools up to silicon fabrication, ST is well placed to offer custom ISP solutions.